Publish your products
ZIPP
ZIPP
    BP2

    ZIPP

    The ZIPP roof panel - comfort and quick installation. Its wide profile enables exceptionally wide roofing which significantly shortens roof installation time compared to standard roof panels.

    Specification
    • Effective width1065 mm
      Overall width1102 mm
      Sheet thickness0,5 mm - 0,7 mm
      Panel height25 mm
      Panel lengthmin. 1000 mm / max. 10 000 mm
      Roof inclination angle> 9°
    Technical specification
    • Unique ref.zipp
    • Product familyPANEL SERIES
    • Product groupPANEL SERIES
    • TypeBuilding Materials
    • Date of publishing2023-06-27
    • Edition number1
    • Height (mm)25
    • Width (mm)1102
    • Depth (mm)0.5
    Related
    • Material mainSteel
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryConstruction - Roof

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Czech Republic
    Germany
    Hungary
    Lithuania
    Netherlands
    Poland
    Serbia
    Slovakia