Publish your products
Outlaw Series
Outlaw Series
Outlaw Series
Outlaw Series
Outlaw Series
Outlaw Series

    Outlaw Series

    This durable, high-capacity container is perfect for any indoor environment. The Outlaw's body is made from 100% Post-Consumer Recycled Content with blow-molded construction and is on the leading edge of circular-economy sustainability with quick & efficient manufacturing, allowing us to get this future-conscious product to you exactly when you need it.

    • HIGH-CAPACITY – With a capacity of 50 gallons, you'll save time and money servicing this easy-to-maintain container.
    • ENVIRONMENTALLY CONSCIOUS – With its body being made from 100% PCR, it is produced with a smaller carbon footprint, in addition to being fully recyclable at the end of life.
    • HIGH-END AESTHETIC – The Outlaw's lid adds a high-end look to your space with a brushed pewter finish and choice of mixed or full restrictive openings.
    Specification
    • Measurements

      Capacity: 50 gal

      Unit Height: 30 in

      Unit Width: 20 in

      Unit Depth: 20 in

      Unit Weight: 11.95 lbs

    Technical specification
    • Unique ref.outlaw-series
    • Product familyIndoor Products
    • Product groupWaste & Recycling Containers
    • TypeDigital Inventory (Products)
    • Date of publishing2025-06-09
    • Edition number1
    • Height (inches)30
    • Width (inches)20
    • Depth (inches)20
    Related
    • Material mainRecycled Polyethylene
    • Material secondaryABS
    • Designed inCanada
    • Manufactured inCanada
    • Weight Net (Lbs)11.95
    Classification
    • BIMobject CategorySanitary - Trash Cans
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins
    • CSI MasterFormat 2014 Code12 46 33
    • CSI MasterFormat 2014 TitleWaste Receptacles
    • OmniClass Number23-21 43 23
    • OmniClass TitleSanitary Waste Receptacles

    Region availability

    North America
    Belize
    Canada
    Costa Rica
    El Salvador
    Guatemala
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    Puerto Rico
    The Bahamas
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit