Publish your products
Portland Series | Sustainable City Series
Portland Series | Sustainable City Series
Portland Series | Sustainable City Series

    Portland Series | Sustainable City Series

    Enhance the visual appeal of your outdoor recycling & waste program with this modern, sleek container. This metal bin is durable and includes functional design components that allow for easy servicing. The Portland is perfect for high volume areas and will be a welcome solution for your outdoor recycling & waste needs.

    • TAILORED TO YOUR PROGRAM​ - This sleek perforated metal diversion bin is available in up to two streams and is available with different lid options for indoor or outdoor use.
    • MAKING MAINTENANCE EASY​ - The Portland's lightweight liner with handles can be easily removed for servicing and wiped or power washed clean.
    • SECURE AND STABLE SOLUTION​ - The Portland features a tethered lid for added security and can be ground mounted to keep it in place.​
    Specification
    • Measurements

      Capacity: 45 gal

      Unit Height: 37.5 in

      Unit Width: 23 in

      Unit Depth: 23 in

      Unit Weight: 81 lbs

    Technical specification
    • Unique ref.portland-series-sustainable-city-series
    • Product familyOutdoor Products
    • Product groupWaste & Recycling Containers
    • TypeDigital Inventory (Products)
    • Date of publishing2025-06-09
    • Edition number1
    • Height (inches)37.5
    • Width (inches)23
    • Depth (inches)23
    Related
    • Material mainPowder coated steel
    • Material secondaryPlastic
    • Designed inCanada
    • Manufactured inCanada
    • Weight Net (Lbs)81
    Classification
    • BIMobject CategorySanitary - Trash Cans
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins
    • CSI MasterFormat 2014 Code12 46 33
    • CSI MasterFormat 2014 TitleWaste Receptacles
    • OmniClass Number23-21 43 23
    • OmniClass TitleSanitary Waste Receptacles

    Region availability

    North America
    Belize
    Canada
    Costa Rica
    El Salvador
    Guatemala
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    Puerto Rico
    The Bahamas
    United States