Publish your products
Waste Watcher® Series
Waste Watcher® Series
Waste Watcher® Series
Waste Watcher® Series
Waste Watcher® Series
Waste Watcher® Series
Waste Watcher® Series
Waste Watcher® Series

    Waste Watcher® Series

    For over 15 years the Waste Watcher® Series has been helping thousands of campuses, municipalities, offices, and other organizations achieve their waste diversion goals! Our main goal at Busch Systems is to continually improve our products to better serve the needs of customers. These redesigned Waste Watcher® Series containers incorporate our innovative easy snap-together sign frame and body connectors, making assembly a breeze. No tools, no hassle, and no frustration. It's that easy!

    • EASY SNAP-TOGETHER ASSEMBLY – Your station will be hassle-free and quick to assemble without the need for any tools. Save time and effort with this user-friendly design!
    • CLEAR COMMUNICATION – Choose from our various stocked sign options or customize your own to meet your brand standards. Also included is a clear plastic cover to protect your sign.
    • VERSATILITY – Select from our stocked color options and capacities to meet the needs of your waste collection program and space restrictions.
    • THOUGHTFUL DESIGN - Strategically placed handles help make servicing and relocation smooth and simple while inside rounded edges eliminate the buildup of dirt and grime in hard corners.
    Specification
    • Measurements

      Capacity: 16-32 gal (single unit)

      Unit Height: 24-32 in (body only)

      Unit Width: 11-15.5 in (single unit - body only)

      Unit Depth: 21-21.25 in (body only)

      Unit Weight: 6.35-8.35 lbs. (single unit - body only)

    Technical specification
    • Unique ref.waste-watcher-series
    • Product familyIndoor Products
    • Product groupWaste & Recycling Containers
    • TypeDigital Inventory (Products)
    • Date of publishing2025-06-06
    • Edition number1
    Related
    • Material mainHigh-density polyethylene (HDPE)
    • Material secondaryABS
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategorySanitary - Trash Cans
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins
    • CSI MasterFormat 2014 Code12 46 33
    • CSI MasterFormat 2014 TitleWaste Receptacles
    • OmniClass Number23-21 43 23
    • OmniClass TitleSanitary Waste Receptacles

    Region availability

    North America
    Belize
    Canada
    Costa Rica
    El Salvador
    Guatemala
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    Puerto Rico
    The Bahamas
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit