Publish your products
Vancouver Series | Sustainable City Series
Vancouver Series | Sustainable City Series

    Vancouver Series | Sustainable City Series

    Add a burst of color to your community’s recycling & waste program with the remarkable Vancouver Series. This cylindrical metal container accommodates from one to two streams and comes with a sturdy plastic lid and durable body to withstand various elements. The Vancouver will be a pivotal part of keeping your community’s outdoor space clean and free of litter.

    • Add a burst of color to your community's recycling & waste program with the Vancouver
    • This stunning diversion bin, is available in one or two streams to match your material collection program
    • Attractive mosaic effect showcases the colored liners through the metal design, making stream designation easily identifiable
    • Liners have ergonomic handles to aid in servicing
    • Lid is tethered to the container for added security
    • Choose between the single standard, double standard or double canopy lid
    • If required, can be secured to the ground
    Specification
    • Measurements

      Capacity: 45 gal

      Unit Height: 37.5 in

      Unit Width: 23 in

      Unit Depth: 23 in

      Unit Weight: 81 lbs

    Technical specification
    • Unique ref.vancouver-series-sustainable-city-series
    • Product familyOutdoor Products
    • Product groupWaste & Recycling Containers
    • TypeDigital Inventory (Products)
    • Date of publishing2025-06-09
    • Edition number1
    • Height (inches)37.5
    • Width (inches)23
    • Depth (inches)23
    Related
    • Material mainPowder coated steel
    • Material secondaryPlastic
    • Designed inCanada
    • Manufactured inCanada
    • Weight Net (Lbs)81
    Classification
    • BIMobject CategorySanitary - Trash Cans
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins
    • CSI MasterFormat 2014 Code12 46 33
    • CSI MasterFormat 2014 TitleWaste Receptacles
    • OmniClass Number23-21 43 23
    • OmniClass TitleSanitary Waste Receptacles

    Region availability

    North America
    Belize
    Canada
    Costa Rica
    El Salvador
    Guatemala
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    Puerto Rico
    The Bahamas
    United States