Publish your products
Bush Business Furniture Prosper High Back Multifunction Office Chair
Bush Business Furniture Prosper High Back Multifunction Office Chair

    Bush Business Furniture Prosper High Back Multifunction Office Chair

    The Bush Business Furniture Prosper High Back Multifunction Office Chair offers a highly customizable seating solution at an affordable price. Four easy-to-use levers instantly change the angle of the seat and back as well as the height and depth of the seat to enhance the comfort of any user. A knob underneath the seat turns to adjust the amount of tension felt when leaning back, and the ergonomically contoured backrest with lumbar support can be raised or lowered to meet personal preference. Armrests are also height and width adjustable and feature soft padding for maximum comfort. The high back design limits strain on the upper back, shoulders and neck to reduce fatigue during a long workday. Five dual-wheeled casters allow the computer chair to roll freely throughout your workspace while 360 degree swivel control provides full range of motion. The heavy duty nylon base promises to withstand years of use with a weight capacity of 275 pounds. Cushioned black fabric upholstery on the seat and back offers exceptional comfort with a professional style that works well in any workplace, from a busy corporate office to your own private study. This high back swivel chair is tested to meet ANSI/BIFMA quality standards for safety and performance and is backed by the Bush Business Furniture 5 Year Manufacturer's Warranty.

    As Featured on Amazon.com

    Specification
      • Assembled Dimensions: 25.59" W X 21.65" D X 42.32" H
      • Packaged Dimensions for Box 1: 17.70" W X 32.30" D X 26.40" H
      • Package Weight for Box 1:57.00 lbs.
      • Bush Product Number: CH2003BLF-03
    Technical specification
    • Unique ref.Bush-Business-Furniture-Prosper-High-Back-Multifunction-Office-Chair
    • Product familyChair
    • Product groupHigh Back
    • TypeDocumentation (information only)
    • Date of publishing2019-02-28
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Office Chairs
    • UNSPSC nameOffice Equipment and Accessories and Supplies
    • UNSPSC code44
    • CSI MasterFormat 2014 Code12 52 23
    • CSI MasterFormat 2014 TitleOffice Seating
    • OmniClass Number23-21 13 00
    • OmniClass TitleRetail and Office Equipment and Furnishings

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit