Publish your products
DISCALDIRT® Air and Dirt Separators (Brass) - NA Market
Caleffi

DISCALDIRT® Air and Dirt Separators (Brass) - NA Market

Air and dirt separators are used to continuously remove the air and debris contained in the hydronic circuits of heating and cooling systems. The air discharge of these devices is very high. They are capable of automatically removing all of the air present in the system down to the microbubble level. The DISCALDIRT® air and dirt separator also removes any solid impurities in the system. The impurities collect at the bottom of the device and can be flushed through the integral drain shut-off valve. The circulation of fully de-aerated and cleaned water enables the equipment to operate under optimum conditions, free from noise, corrosion, or mechanical damage. Insulation shells are available separately for field installation on the brass DISCALDIRT®.

Visit bim.caleffi.com to stay updated.

Specification
  • Air and dirt separator.

    Brass body.

    Stainless steel float guide pin and linkage.

    Glass reinforced nylon interlaced element.

    Max working pressure: 150 psi

    Working temp range: 32° –250°F

    Particle separation capacity: to 5 μm (0.2 mil)

    Air separation efficiency: up to 100% removal

Technical specification
  • Unique ref.5460A-Brass
  • Product familyHVAC
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2021-03-12
  • Edition number2
Related
  • Material mainBrass
  • Material secondaryStainless steel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - HVAC
  • IFC classificationValve
  • ETIM CodeEC010260
  • ETIM NameAir-/dirt separator for CH/cooling system
  • UNSPSC nameSeparators
  • UNSPSC code401617
  • Uniclass 2015 CodeSs_60
  • Uniclass 2015 DescriptionHeating, cooling and refrigeration systems
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-27 55 35
  • OmniClass TitleLiquid Separators
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit