Publish your products
SG: SLIDING SPEED GATE
SG: SLIDING SPEED GATE
    CAME
    Archived

    SG: SLIDING SPEED GATE

    The SG range is a sliding gate unit made from 304 grade satin stainless steel offering a premium finish, perfect for an array of high-end locations. The SG range is available in three different barrier heights which provides great versatility.

    These modern speed gates are designed especially for elegant locations aiming to control the access of pedestrians to a low-medium level of security. The body is made of 304 satin finished stainless steel which ensures durability, reflected by the IP44 rating. Natural granite top is the standard finish for the SG sliding gate, which provides a decorative and aesthetic appeal.

    This item offers extensive compatibly and can operate with any access control system that provides dry contact or grounding outputs. Consequently, allowing this system to be integrated with any existing systems. 

    There are a combination of sizes available within the SG range (SG-55 or SG-90). The SG 55 is the standard sizing offering a overall passage width of 550mm. Whereas, the SG 90 has a wider passageway (900mm), making it an excellent speed gate for VIPs or people with limited mobility.

    Key Features:

    • 304 Grade Satin Finish Stainless steel
    • 20 mm natural granite top 
    • LED illumination strips
    • Thick impact resistant tempered glass
    • Compatible with all access control systems (Dry contact or grounding outputs)
    • Opening/ Closing Speed: 1.3-1.8 seconds
    • Options: Remote control unit, coin slot, counter, card reader pole, photocell alarm sensor, interface unit for PC, audio messaging system.
    Specification
    • Dimensions:

      SG-55 S

      • Overall Length: 1465 mm
      • Overall Width: 555 mm (Inc. Wing extended)
      • Overall Height: 1030 mm
      • Wing Width: 220 mm

      SG-90 S

      • Overall Length: 1465 mm
      • Overall Width: 900 mm (Inc. Wing extended)
      • Overall Height: 1030 mm
      • Wing Width: 385 mm
      • Small Wing Height: 900 mm (Inc. 145 mm floor clearance)
      • Medium Wing Height: 1200 mm (Inc. 145 mm floor clearance)
      • Tall Wing Height: 2000 mm (Inc. 145 mm floor clearance)

      Electrical:

      • Voltage: 24v DC
      • IP Rating: IP44
    Technical specification
    • Unique ref.SG-55-C
    • Product familyCAME ÖZAK Speed Gates
    • Product groupPedestrian Gate
    • TypeObject (single object)
    • Date of publishing2021-11-04
    • Edition number1
    • Height (mm)1030
    • Width (mm)555
    • Depth (mm)1465
    Related
    • Material mainStainless steel
    • Designed inTürkiye
    • Manufactured inTürkiye
    Classification
    • BIMobject CategoryDoors - Security
    • UNSPSC nameGates
    • UNSPSC code301720
    • Uniclass 2015 CodePr_30_59_34
    • Uniclass 2015 DescriptionGates and turnstiles
    • CSI MasterFormat 2014 Code08 34 56
    • CSI MasterFormat 2014 TitleSecurity Gates
    • OmniClass Number23-11 25 15 15
    • OmniClass TitleSliding Gates
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit