Publish your products
Large Opening Removable 20 GA Access Door
Large Opening Removable 20 GA Access Door
    Cendrex

    Large Opening Removable 20 GA Access Door

    The AHU Reinforced Removable Access Panel with Exposed Flange is engineered for oversized HVAC access points requiring maximum structural stability and no-sag performance. Designed for very large wall and ceiling openings, the AHU combines a solid reinforced structure with a removable panel to ensure safe handling and long-term reliability.

    Contractors, architects, engineers, and professionals in the industry opt for our access panel model due to its anti-sag reinforced construction, specifically developed for very large dimensions up to 96" × 96", while remaining fully removable for efficient servicing.

    Key Features & Benefits

    • Reinforced structure for oversized and heavy-duty HVAC openings
    • Anti-sag solution for large-format panels
    • Removable panel for full, unobstructed service access
    • Fewer locking points to simplify handling on large sizes
    • Pin hinge system ensuring alignment and long-term performance
    • Double-pli construction for added rigidity

    Product Applications

    • Oversized HVAC access points
    • Mechanical rooms and service corridors
    • Commercial and institutional buildings
    • Large wall and ceiling service openings

    Technical Details

    • Installation : Walls and ceilings
    • Material : Made from 20-gauge cold-rolled steel door with reinforced frame.
    • Locking Mechanism : Equipped with a screwdriver-operated cam latches (reduced quantity).
    • Hinge : Includes a spring pin hinge. Hinge location: second dimension (height).
    • Flange : Designed with a 1" exposed flange.
    • Frame : 2" deep frame made from cold-rolled steel.
    • Rough Opening : Door dimensions + ¼" or + 6mm.
    • Finish : High-quality white powder coat primer.
    • Packaging : Individually packed, 1 door per box.
    • Dimensions : Up to 96" × 96" (maximum area 2880 in²)

    All the dimensions and options that you want in 5 days! Choose from over 100 access panel designs and 30 add-on options for personalized solutions, all delivered within the shortest lead time in the industry. A wide range of standard access panels is also in stock and ready to ship the next day.

    Download our catalog to explore available sizes, options, and configurations.

    Cendrex is a premier manufacturer specializing in crafting custom and odd-sized doors with the industry's shortest lead time, offering rated and non-rated access panels since 1985.

    CENDREX

    1-800-479-1489

    info@cendrex.com

    cendrex.com

    Specification
      • Material

        20-gauge cold rolled steel door and 16-gauge frame.

      • Hinge

        Concealed spring pin hinge,. Hinge location: Hinges must be located on the second dimension (height).

      • Locking Mechanism

        Screwdriver-operated cylinder cam latch.

      • Flange

        1" exposed flange.

      • Frame

        2" in depth, made of cold rolled steel.

      • Rough Opening

        Door sizes + ¼ " or + 6mm.

      • Finish

        High quality white powder coat primer.

      • Packaging

        Individually wrapped, 1 door per box.

      • Dimensions
        Up to 96" × 96" (maximum area 2880 in²)
    Technical specification
    • Unique ref.cendrex-ahu
    • Product familyAccess Doors
    • Product groupSpecial Application
    • TypeObject (single object)
    • Date of publishing2026-01-20
    • Edition number1
    • Height (mm)1219
    • Width (mm)1219
    Related
    • Material mainSteel
    • Material secondarySteel
    • Designed inCanada
    • Manufactured inCanada
    • Weight Net (Kg)19.5
    Classification
    • BIMobject CategoryConstruction - Access doors & panels
    • Uniclass 2015 CodeTE_10_40_10
    • Uniclass 2015 DescriptionAccess doors and traps
    • CSI MasterFormat 2014 Code08 31 00
    • CSI MasterFormat 2014 TitleAccess Doors and Panels
    • OmniClass Number23-17 11 27
    • OmniClass TitleAccess Doors

    Region availability

    North America
    Canada
    United States