Publish your products
Cocora 30X60
Cocora 30X60
Cocora 30X60
Cocora 30X60
Cocora 30X60
Cocora 30X60

    Cocora 30X60

    The majesty of the Cocora Valley on your walls. Inspired by the unique beauty of the Colombian landscape, this ceramic wall tile captures the essence of the Cocora Valley in a 30x60 size. Its delicate green tones and subtle palm tree silhouettes create a serene and sophisticated atmosphere in any interior space and wet area. Take your project to a new level by remodeling your walls with Cocora.
    Specification
    • Name: COCORA 30X60 PRIMERA. Format: 30.3 cm x 60.4 cm (Nominal Size: M 30 cm x 60 cm - Modular). Use: Tiles suitable for use on walls. Installation Area: Walls. ANSI Classification: N/A. Traffic: N/A (Class 00 - Wall use only). Thickness: 0.83 cm
    Technical specification
    • Unique ref.203151-cocora-30x60
    • Product familyAccents
    • Product group30X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)297
    • Depth (mm)83
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)333
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationWall
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit