Publish your products
Iseo Nature 30X60
Iseo Nature 30X60
Iseo Nature 30X60

    Iseo Nature 30X60

    Iseo Nature 30x60 First Grade is a unique decorative mosaic that transcends the conventional, drawing inspiration from schist stone. Its design in a green hue captures a texture that evokes the movement of water ripples, achieving a relaxing and sophisticated visual effect in any space. Designed exclusively for wall cladding, this modular piece combines the tradition of mosaic with a contemporary natural aesthetic, making it ideal for creating environments with personality and visual harmony
    Specification
    • Name: ISEO NATURE 30X60 PRIMERA. Format: M 30 cm x 60 cm - Modular. Manufacturing dimensions: 30.3 cm x 60.4 cm. Use: Tiles suitable for wall application. Installation areas: Wall. Typology: Accents / Decors. Color: Green. Thickness: 0.83 cm
    Technical specification
    • Unique ref.203160-iseo-nature-30x60
    • Product familyAccents
    • Product group30X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)297
    • Depth (mm)83
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)333
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationWall
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit