Publish your products
Diamante Royal Blanco Rectified 60X60
Diamante Royal Blanco Rectified 60X60

    Diamante Royal Blanco Rectified 60X60

    Discover innovation in flooring with Diamante Royal Blanco, state-of-the-art ceramic tile with superior hardness and resistance. Ideal for restaurants, offices, hotels, and more. Its traditional white tone and resistance to wear and tear make it perfect for any interior space, reducing maintenance costs. Elevate your spaces with the excellence of Diamante Royal Blanco, the modern and durable choice.
    Specification
    • Name: DIAMANTE ROYAL BLANCO CYR 60X60 PRIMER. Format: 59.7 cm x 59.7 cm. Use: Tiles suitable for use on floors (can also be used on walls). Installation Area: All areas of the home except for the kitchen, bathrooms, and balconies; residential stairs with the use of safety tape or profile; lobbies and fixed points, high-traffic commercial premises, and offices; low-complexity hospital centers, educational institutions, supermarkets, and indoor social halls (does not apply to airports). ANSI Classification: Class 1 - Interior Dry (Greater than 0.42 Dry). Traffic: General Commercial (PEI Class 05). Thickness: 0.83 cm
    Technical specification
    • Unique ref.230032-diamante-royal-blanco-rectified-60x60
    • Product familyFlat
    • Product group60X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)597
    • Depth (mm)83
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)64
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit