Publish your products
Tellus Gris 58.4X118.4 Rectified
Tellus Gris 58.4X118.4 Rectified
Tellus Gris 58.4X118.4 Rectified
Tellus Gris 58.4X118.4 Rectified
Tellus Gris 58.4X118.4 Rectified

    Tellus Gris 58.4X118.4 Rectified

    The Tellus Gris 58.4x118.4 ceramic tile pays homage to Tellus, Mother Earth in Roman mythology, reflecting in its design the strength, balance, and naturalness of materials that stand the test of time. Its cement-like gray aesthetic provides a sober and contemporary base, ideal for architectural projects seeking an authentic connection with the essential.
    Specification
    • Name: TELLUS GRIS 58.4X118.4 CYR PRIMERA. Format: 58.4 cm x 118.4 cm. Use: Tiles suitable for use on floors (can also be used on walls). Installation Area: All residential areas including showers, stairs, and balconies. Lobbies and fixed points, high-traffic commercial premises and offices, low-complexity hospital centers, educational institutions, supermarkets, indoor and covered outdoor social halls, restaurants with closed and open kitchens, hair salons (not applicable for airports). ANSI Classification: Class 2 - Interior Wet Plus (0.50 to 0.59 Wet). Traffic: General Commercial. Thickness: 0.97 cm.
    Technical specification
    • Unique ref.231028-tellus-gris-58-4x118-4-rectified
    • Product familyCement
    • Product group58,4X118,4
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)1184
    • Width (mm)584
    • Depth (mm)97
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)136
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit