Publish your products
Neutra Dark 31X101
Neutra Dark 31X101
Neutra Dark 31X101
Neutra Dark 31X101
Neutra Dark 31X101
Neutra Dark 31X101
Neutra Dark 31X101
Neutra Dark 31X101
Neutra Dark 31X101
Neutra Dark 31X101

    Neutra Dark 31X101

    The starting point for building your best self—from the inside out. There are days when you just need a space to breathe... To pause, think, or simply be—without having to feel everything. Instinctively, you seek out that corner where nothing overwhelms you, where everything is in balance. Inspired by the power of emotional neutrality, Neutra invites you to create environments where visual silence becomes inner clarity. In serene spaces, ideas fall into place, decisions flow, and what is essential becomes clear. Neutra is a timeless foundation that supports without noise, that accompanies without distracting.
    Specification
    • Name: NEUTRA DARK 31X101 PRIMERA. Format: 31 cm x 101 cm - Non-Modular. Manufacturing size is 31.2 cm x 101.3 cm. Use: Tiles suitable for floor use; they can also be used on walls. Installation Areas: Bedrooms and studies without direct access to the outdoors. ANSI Classification: Class 1 - Interior Dry. Traffic: Moderate Residential. Thickness: 0.97 cm.
    Technical specification
    • Unique ref.203175-neutra-dark-31x101
    • Product familyNatural
    • Product group31X101
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)1013
    • Width (mm)312
    • Depth (mm)97
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)605
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit