Publish your products
Nox Nero 58.4X118.4 Rectified
Nox Nero 58.4X118.4 Rectified
Nox Nero 58.4X118.4 Rectified
Nox Nero 58.4X118.4 Rectified
Nox Nero 58.4X118.4 Rectified

    Nox Nero 58.4X118.4 Rectified

    Nox Nero is a contemporary reinterpretation of the deepest dark marble. Its matte surface, silky to the touch, contrasts with intense graphics that evoke the living geology of the stone, with mineral veins in shades of charcoal, oxides, and quartz scattered like fragments of light in the darkness. Designed in a 58x118 format, its generous proportions allow the rich graphics to unfold naturally in sophisticated spaces, adding character without overwhelming. It seeks to convey a sense of understated luxury and mineral elegance."
    Specification
    • Name: NOX NERO 58.4X118.4 CYR PRIMERA. Format: 58.4 cm X 118.4 cm - Non-Modular. Use: Tiles suitable for floor use; they can also be used on walls. Installation Areas: All internal areas of the home, excluding bathrooms, showers, and balconies. Stairs must be used with a safety profile or tape. ANSI Classification: Class 1 - Interior Dry (per ANSI A326.3 standard). Traffic: General Residential. Thickness: 0.97 cm
    Technical specification
    • Unique ref.231100-nox-nero-58-4x118-4-rectified
    • Product familyNatural
    • Product group58,4X118,4
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)1184
    • Width (mm)584
    • Depth (mm)97
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)136
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit