Publish your products
CPF50 AC Charging

CPF50 AC Charging

Easy to use, reliable and flexible AC charging

Stay in control and get the most value from your EV charging program

The CPF50 is easy to configure and control with our EV charging management software.

  • Set up your stations to work for assigned, shared or open parking configurations and remotely manage driver access for security and peace of mind.
  • Establish fees based on driver type, session length, energy cost and time of use.
  • Get real-time visibility to better manage charging, including power use, energy costs, driver revenue and station status.
  • Control energy costs with power management, scheduled charging and panel-sharing capabilities.

Count on reliable, tested hardware built to withstand the elements

The CPF50 is available with one or two ports and 18- or 23-foot cables, and it can be mounted on the wall or as a free-standing pedestal. UL Listed, rigorously tested and ENERGY STAR® certified hardware maximizes your charging investment and can be installed outdoors.

  • Charge any vehicle on the road, including Tesla, with SAE J1772 and NACS connector options available.
  • Provide convenient charging speeds (up to 50 amps or 37 miles of range per hour).
  • Use indoors or outdoors, thanks to the hardware’s UL listing and NEMA 3R rating.
  • Keep cables safely off the ground with an ultra-lightweight cable management system.

Who can use the CPF50?

CPF50 is a versatile solution that can benefit many different businesses, including:

Apartments

Auto Dealerships

Condos

Hospitality

ChargePoint’s terms of use found at: https://www.chargepoint.com/terms-of-use with ChargePoint’s privacy policy found at: https://na.chargepoint.com/privacy-policy; (collectively, “ChargePoint terms”) govern your download and/or use of any of the ChargePoint objects made available on this BIMobject platform (“CP objects”). If you are not eligible or do not agree to the ChargePoint terms, then you do not have ChargePoint’s permission to download or use the CP objects.

Specification
  • Configuration Options

    Mounting: Pedestal, wall

    Number of ports: Single, dual

    Cable length: 18' (5.5 m), 23' (7 m)

    Specifications

    Connector/port type: SAE J1772™, SAE J3400™ (NACS)

    Electrical output: Up to 12 kW (50A) per port

    Connectivity: Cellular 4G LTE

    Authentication and payment: RFID, tap to charge (NFC), remote via mobile app or in-vehicle

    Display: None

    Network protocol: OCPP 1.6

    Operating temperature: -40°F to 122°F (-40°C to 50°C)

    Station enclosure: Type 3R per UL 50E

    Safety and compliance: UL and C-UL listed; complies with UL2594, UL2231-1, UL 2231-2. NEC Article 625–compliant
    For Canada CSA C22.2, No. 280, 281.1, 281.2, CED UL and C-UL listed per UL916 Energy Management Equipment.

    Certifications

    ENERGY STAR® certified

    EV charger

Technical specification
  • Unique ref.cpf50-ac-charging-station-for-business
  • Product familyBusiness
  • Product groupStations
  • TypeObject (single object)
  • Date of publishing2024-08-16
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Electric Vehicle Charger
  • ETIM CodeEC002883
  • ETIM NameCharging device E-Mobility
  • Uniclass 2015 CodeAc_80_45_94
  • Uniclass 2015 DescriptionVehicle fuelling and charging
  • CSI MasterFormat 2014 Code11 11 00
  • CSI MasterFormat 2014 TitleVehicle Service Equipment
  • OmniClass Number23-21 35 19
  • OmniClass TitleVehicle Service Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States