Publish your products
Lockmaster SR2 with infill options - Double leaf - Carbon steel gate

Lockmaster SR2 with infill options - Double leaf - Carbon steel gate

LPS1175 SR2 and Secured by Design double leaf swing gate.

CLD LockMaster SR2™ gates are a high security product with accreditation to LPS 1175. All hinges are anti lift off type and fully adjustable. A high security anti drill dead lock is standard on all LockMaster SR2™ gates and the lock is easily accessible from both sides. The gates are supplied with steel drop bolts which are lockable in the open position. A variety of toppings are available for the LockMaster range including standard barbed and razor wire. More sophisticated anti-climb rotating spikes are also available to order. All LockMaster SR2™ gates have a purpose-made lock box with a security key guard – a very secure solution for fence lines, compounds and secure storage.

Features:

High security.

Double or single leaf opening.

Double sided locking.

Specification
    • Dimensions: -
      • Span (Single: 0.9–3.0 m. Double: 1.2–6.0 m.): -
    • Posts (Other purpose-made variations are available: Base plated posts. Straight extensions to gate frame for barbed or razor wire.):
      • LockMaster SR2™. (LockMaster SR2™ posts are provided in manufacturer standard sizes to accommodate ground conditions: Single: 80 x 80 x 5 to 250 x 250 x 6.3 mm SHS. Double: 150 x 150 x 5 to 250 x 250 x 6.3 mm SHS.)
    • Hardware: -
      • Securing (A large and varied range of access control options are additionally available to complement the range of fence systems and gates. Contact manufacturer for details.): -
    • Finish as delivered: -
      • Applied finish (Hot dipped galvanized and polyester powder-coated green RAL 6005 as standard. Full spectrum of colours available subject to quantity and price.): -
    • Product Reference: LockMaster SR2™Security Swing Gate
    • Type:
      • Double.
      • Single.
    • Locking mechanism:
      • London Line.
      • Mico.
      • PK.
    • Anti-intruder security topping:
      • None.
      • Anti-climb rotating spike.
      • Barbed wire.
      • Razor wire, coiled.
      • Saw-tooth edge.
    • Mesh: Securus SR rated.
    • Colour and finish: Galvanized and polyester powder coated, RAL. (Full RAL range of colours available.)
    • Gate width: Insert requirements from 'Options' below.
Technical specification
  • Unique ref.Lockmaster-SR2-with-infill-options-Double-leaf-Carbon-steel-gate
  • Product familyLandscaping
  • Product groupGates
  • TypeObject (single object)
  • Date of publishing2022-05-05
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryLandscaping - Gates
  • IFC classificationObject
  • Uniclass 2015 CodePr_30_59_34_14
  • Uniclass 2015 DescriptionCarbon steel gates

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit