Publish your products
BP II - Blower Pack for RS II
BP II - Blower Pack for RS II
BP II - Blower Pack for RS II

    BP II - Blower Pack for RS II

    BP II Series blower packs are an optional accessory used for direct steam distribution into localized areas, or into structures that do not have a built-in air distribution system.

    Remote mounted blower packs are also available with the RS II humidifier for better distribution of steam in the space being humidified.

    Specification
    • Condair BP II:

      • Voltage: 120 V
      • Max. Steam Capacity: 90 lb/hr
    Technical specification
    • Unique ref.condair-usa-ca-bp2
    • Product familyAir Humidifier
    • Product groupSteam Humidifier
    • TypeObject (single object)
    • Date of publishing2025-07-08
    • Edition number1
    • Height (inches)10.2
    • Width (inches)17.8
    • Depth (inches)15.8
    Links
    Related
    • Material mainPowder coated steel
    • Material secondaryPlastic
    • Designed inCanada
    • Manufactured inCanada
    • Weight Net (Lbs)29
    Classification
    • BIMobject CategoryHVAC - HVAC
    • IFC classificationHumidifier
    • ETIM CodeEC011628
    • ETIM NameHumidifier (steam)
    • Uniclass 2015 CodePr_65_67_39_84
    • Uniclass 2015 DescriptionSteam humidifiers
    • CSI MasterFormat 2014 Code23 84 13
    • CSI MasterFormat 2014 TitleHumidifiers
    • OmniClass Number23-33 27 15
    • OmniClass TitleAir Humidifiers

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit