Publish your products
RO-E - Reverse Osmosis System
RO-E - Reverse Osmosis System
RO-E - Reverse Osmosis System

    RO-E - Reverse Osmosis System

    Improved water quality for efficient and hygienic humidification

    Reverse osmosis (RO) is an effective and economic way of removing minerals from water. The Condair RO-E has been developed specifically to provide operational, energy and maintenance benefits to Condair humidifiers.

    By removing the minerals from a humidifier’s supply water, the limescale that builds-up in the system is virtually eliminated. This results in a much lower level of required maintenance in all types of humidifier and reduced energy consumption in steam humidifiers.

    Steam humidifiers that run on mains water need to drain their boiling chambers occasionally to maintain a low mineral content and reduce limescale build-up. By using RO supply water, the steam humidifier’s boiling chamber does not require this regular drain. Therefore it uses less energy to maintain the water’s temperature.

    As the water temperature is consistent, the steam output is also consistent, thus improving humidity control. By using resistive steam humidifiers fed by RO water, ±1%RH control can be achieved.

    Other benefits of using RO water with humidifiers include increasing the life of the evaporative pads in evaporative humidifiers and preventing dust carry-over in spray humidifiers.

    Specification
    • Condair RO-E

      • Voltage: 120V
      • Frequency: 60 Hz


      Version:

      • Version + is for use with adiabatic humidifiers.
      • Models with safety valve are mandatory for CE markets. Note: RO-E 200 and 300 require the safety valve by the external pressure tank. Please consider the instruction in the installation manual!

      RO-E 40

      Pure water output at 41 °F water temperature against 14.5 psi: 15.3 USgal/hr

      Pure water output at 59 °F water temperature against 14.5 psi: 25.9 USgal/hr


      RO-E+ 40 (for adiabatic humidifiers)

      Pure water output at 41 °F water temperature against 14.5 psi: 9.5 USgal/hr

      Pure water output at 59 °F water temperature against 14.5 psi: 15.6 USgal/hr


      RO-E 100

      Pure water output at 41 °F water temperature against 14.5 psi: 27.8 USgal/hr

      Pure water output at 59 °F water temperature against 14.5 psi: 47.8 USgal/hr


      RO-E+ 100 (for adiabatic humidifiers)

      Pure water output at 41 °F water temperature against 14.5 psi: 17.7 USgal/hr

      Pure water output at 59 °F water temperature against 14.5 psi: 30.1 USgal/hr


      RO-E 200

      Pure water output at 41 °F water temperature against 14.5 psi: 52.8 USgal/hr

      Pure water output at 59 °F water temperature against 14.5 psi: 93 USgal/hr


      RO-E+ 200 (for adiabatic humidifiers)

      Pure water output at 41 °F water temperature against 14.5 psi: 32.8 USgal/hr

      Pure water output at 59 °F water temperature against 14.5 psi: 57.6 USgal/hr


      RO-E 300

      Pure water output at 41 °F water temperature against 14.5 psi: 75.3 USgal/hr

      Pure water output at 59 °F water temperature against 14.5 psi: 135.5 USgal/hr


      RO-E+ 300 (for adiabatic humidifiers)

      Pure water output at 41 °F water temperature against 14.5 psi: 45.2 USgal/hr

      Pure water output at 59 °F water temperature against 14.5 psi: 82.4 USgal/hr

      Technical specification
      • Unique ref.condair-usa-ca-ro-e
      • Product familyWater Treatment
      • Product groupReverse Osmosis
      • TypeObject (single object)
      • Date of publishing2025-12-16
      • Edition number1
      • Height (inches)31.2
      • Width (inches)23.1
      • Depth (inches)19.1
      Related
      • Material mainPowder coated steel
      • Designed inSwitzerland
      • Manufactured inGermany
      Classification
      • BIMobject CategoryHVAC - HVAC
      • IFC classificationFilter
      • Uniclass 2015 CodePr_60_55_97_72
      • Uniclass 2015 DescriptionReverse osmosis units
      • OmniClass Number23-27 55 29 19
      • OmniClass TitleReverse Osmosis Units

      Region availability

      North America
      Canada
      United States