Publish your products
RS II Large - Resistive Steam Humidifier
RS II Large - Resistive Steam Humidifier

    RS II Large - Resistive Steam Humidifier

    This electric steam humidifier delivers accurate humidity control without the expense of plastic disposable boiling cylinders and simplifies maintenance with its patented scale management system.

    Scale that forms on the heating elements breaks off under normal operation and falls into the externally located scale collector tank. Scale removal is a simple process of draining the scale collector tank with the push of a button, allowing the unit to cool then disconnecting the tank and emptying it.

    The Condair RS can operate with mains water to provide ±3%RH control or on reverse osmosis (RO) water to offer ±1%RH control. When operating on RO water, scale build-up is virtually eliminated, significantly reducing the unit's required maintenance.

    By locating the water inlet and drain between the twin walls of the outer cylinder wall and an inner cylinder liner, the temperature is kept at a level that inhibits scale formation in this area. This "cold water pool" prevents blockages of the inlet and drain by scale to further enable extended periods between servicing.

    An advanced touch screen controller provides intuitive control over operation and very detailed reporting, including downloading performance, fault and service history into Excel for advanced diagnostics. BMS connectivity is standard with BACnet and Modbus protocols.

    Specification
    • Condair RS II Large:

      Max. Steam Capacity:

      • 90 lb/hr, 130 lb/hr and 180 lb/hr


      Voltage:

      • 208 V3 and 240 V3 for RS Large 90 lb/hr
      • 208 V3, 240 V3, 480 V3 and 600 V3 for RS Large 130 lb/hr
      • 480 V3 and 600 V3 for RS Large180 lb/hr
    Technical specification
    • Unique ref.condair-usa-ca-rs2-large
    • Product familyAir Humidifier
    • Product groupSteam Humidifier
    • TypeObject (single object)
    • Date of publishing2024-09-10
    • Edition number1
    • Height (inches)43.3
    • Width (inches)40.7
    • Depth (inches)16
    Related
    • Material mainPowder coated steel
    • Material secondaryPlastic
    • Designed inSwitzerland
    • Manufactured inCanada
    Classification
    • BIMobject CategoryHVAC - HVAC
    • IFC classificationHumidifier
    • ETIM CodeEC011628
    • ETIM NameHumidifier (steam)
    • Uniclass 2015 CodePr_65_67_39_84
    • Uniclass 2015 DescriptionSteam humidifiers
    • CSI MasterFormat 2014 Code23 84 13
    • CSI MasterFormat 2014 TitleHumidifiers
    • OmniClass Number23-33 27 15
    • OmniClass TitleAir Humidifiers

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit