Publish your products
GS II OC 450 & 600 lb/hr - Gas-fired Steam Humidifier

GS II OC 450 & 600 lb/hr - Gas-fired Steam Humidifier

GS Series Outdoor Gas-Fired Humidifier

Tested to start-up and humidify during the coldest of winters. Condair is the leading manufacturer in Gas-fired humidification innovation.

With the new GS OC, we are ready to take on winter and offer a unit that will meet the needs of cold climates.

Here are a few reasons why we stand behind our products:

The GS OC has been tested to -40°C (-40°F) at the National Research Council located in Ottawa, Canada.

The climatic testing research facility is designed specifically to evaluate the performance of even the longest and largest commercial and military equipment, vehicles and components under severe climatic conditions.

The GS OC is designed to cold start at -40°C (-40°F) and survive ice, wind, and snow events.

The unit also features extensive IP testing and has a rating of IP55 for dust and water ingress protection.

Specification
  • Condair GS II OC Large

    • Max. Steam Capacity: 450 lb/hr or 600 lb/hr
    • Version with steam outlet "rear" or "top"
Technical specification
  • Unique ref.condair-usa-ca-gs2-oc-large
  • Product familyAir Humidifier
  • Product groupSteam Humidifier
  • TypeObject (single object)
  • Date of publishing2025-02-18
  • Edition number1
  • Height (inches)82.2
  • Width (inches)75.3
  • Depth (inches)36.7
Related
  • Material mainPowder coated steel
  • Material secondaryStainless steel
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryHVAC - HVAC
  • IFC classificationHumidifier
  • ETIM CodeEC011628
  • ETIM NameHumidifier (steam)
  • Uniclass 2015 CodePr_65_67_39_84
  • Uniclass 2015 DescriptionSteam humidifiers
  • CSI MasterFormat 2014 Code23 84 13
  • CSI MasterFormat 2014 TitleHumidifiers
  • OmniClass Number23-33 27 15
  • OmniClass TitleAir Humidifiers

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit