Publish your products
ME - Evaporative Cooler and Humidifier
ME - Evaporative Cooler and Humidifier
ME - Evaporative Cooler and Humidifier

    ME - Evaporative Cooler and Humidifier

    The Condair ME humidifier provides low energy humidity control and evaporative cooling to an air handling unit or duct.

    Its innovative and patented features position it firmly as the World’s leading evaporative humidifier.

    A single unit can provide up to 2204 lbs/hr (1,000kg/hr) of humidification and 630kW of evaporative cooling to an air stream while operating on less than 0.3kW of electricity. As well as being economic to run the Condair ME is also easy to operate with an advanced touch screen control panel, simple to maintain with industry leading service features and employs the latest in hygiene technology.

    A patented self-contained hydraulic unit that supplies water to the top of the evaporative module can be located either inside or outside the duct. Exterior mounting enables the majority of service work to be carried out without having to shut down and enter the air handling unit.

    The Condair ME incorporates up to five low energy 32W pumps rather than single large pump. This allows proportional energy consumption to system output and provides up to five-stage control as standard. Features and benefits

    • High humidification & cooling duties from a single unit
    • Very low energy consumption
    • Instant evaporation requiring very short section length
    • In-duct or externally mounted hydraulic unit
    • Up to five stage control as standard
    • Advanced touch screen control panel
    Technical specification
    • Unique ref.condair-usa-ca-me
    • Product familyCooler
    • Product groupEvaporative Cooler
    • TypeObject (single object)
    • Date of publishing2023-12-05
    • Edition number1
    Related
    • Material mainStainless steel
    • Material secondaryPolyester
    • Designed inUnited Kingdom
    Classification
    • BIMobject CategoryHVAC - HVAC
    • IFC classificationEvaporative Cooler
    • ETIM CodeEG015230
    • ETIM NameCooling systems
    • Uniclass 2015 CodePr_40_70_15_96
    • Uniclass 2015 DescriptionWater coolers
    • CSI MasterFormat 2014 Code23 76 00
    • CSI MasterFormat 2014 TitleEvaporative Air-Cooling Equipment
    • OmniClass Number23-33 45 13
    • OmniClass TitleHVAC Evaporative Coolers

    Region availability

    North America
    Canada
    United States