Publish your products
RH Classic - Residential Electrode Steam Humidifier

RH Classic - Residential Electrode Steam Humidifier

The most advanced residential humidifier features the same proven technology as commercial electrode units to deliver efficient and dependable humidification to your home. Energy is conserved with efficient steam conversions rate, smart water use and lowest energy losses due to low hot water drain rates. Maintenance is easy and economical with cylinder technology. Solid mineral scale sinks to the bottom of the cylinder which, when filled with residue, is easily removed and replaced by the home owner in matter of minutes. All units arrive completely assembled for installation ease. The standard drain water cooling ensures drain water does not exceed 140°F (60°C) to meet local plumbing codes. Two models are available to cover all residential application: the RH2 Space for in-space humidification and the RH2 Duct for humidification through the duct system. Condair humidifiers provide clean humidification, reducing air-borne contaminants and subsequent healthier environment. Correct interior humidity levels in winter maintain comfort at lower temperatures and can reduce heating costs.

Technical specification
  • Unique ref.condair-usa-ca-rh2
  • Product familyAir Humidifier
  • Product groupSteam Humidifier
  • TypeObject (single object)
  • Date of publishing2023-12-05
  • Edition number1
  • Height (inches)21.4
  • Width (inches)11.4
  • Depth (inches)6.9
Related
  • Material mainPlastic
  • Designed inCanada
Classification
  • BIMobject CategoryHVAC - HVAC
  • IFC classificationHumidifier
  • ETIM CodeEC011628
  • ETIM NameHumidifier (steam)
  • Uniclass 2015 CodePr_65_67_39_84
  • Uniclass 2015 DescriptionSteam humidifiers
  • CSI MasterFormat 2014 Code23 84 13
  • CSI MasterFormat 2014 TitleHumidifiers
  • OmniClass Number23-33 27 15
  • OmniClass TitleAir Humidifiers

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit