Publish your products
RO-H - Reverse Osmosis System
RO-H - Reverse Osmosis System

    RO-H - Reverse Osmosis System

    Effective and economic reverse osmosis water treatment for humidification.

    Condair's RO-H

    The Condair RO-H Reverse Osmosis System is a system for the production of pure water. It removes over 95% of all salts and minerals contained in tap water.

    This water treatment system can be used with both Condair US Series ultrasonic humidifier and the Condair RS resistive steam humidifier. (Please check the manual which max. humidification capacity is suitable for use the Condair RO-H)


    Why Reverse Osmosis?

    Reverse osmosis aids in the removal of unwanted minerals and bacteria from water. When paired with humidification systems, the Condair RO-H provides operation, energy, and maintenance benefits.

    By treating the humidifier’s supply water, any scale buildup in the system is virtually eliminated and hygienic operation is achieved.

    Specification
    • Condair RO-H 120V 60 Hz:

      Max. Pure Water Output at 41 °F Water Temperature:

      • 20 l/hr (5.2 US gal/h) 

      Option: 

      • Powder Coated Hood Cover
      Technical specification
      • Unique ref.condair-usa-ca-ro-h
      • Product familyWater Treatment
      • Product groupReverse Osmosis
      • TypeObject (single object)
      • Date of publishing2023-12-05
      • Edition number1
      • Height (inches)18.7
      • Width (inches)15.2
      • Depth (inches)9.8
      Related
      • Material mainPlastic
      • Material secondaryPowder coated steel
      • Designed inSwitzerland
      • Manufactured inChina
      • Weight Net (Lbs)33
      Classification
      • BIMobject CategoryHVAC - HVAC
      • IFC classificationFilter
      • ETIM CodeEC001210
      • ETIM NameWater filter
      • Uniclass 2015 CodePr_60_55_97_72
      • Uniclass 2015 DescriptionReverse osmosis units
      • CSI MasterFormat 2014 Code22 67 19.16
      • CSI MasterFormat 2014 TitleReverse-Osmosis Water Equipment
      • OmniClass Number23-27 55 29 19
      • OmniClass TitleReverse Osmosis Units

      Region availability

      North America
      Canada
      United States
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit