Publish your products
AL105NX Alarm Horn Sounder & Xenon Strobe Beacon
AL105NX Alarm Horn Sounder & Xenon Strobe Beacon
AL105NX Alarm Horn Sounder & Xenon Strobe Beacon

    AL105NX Alarm Horn Sounder & Xenon Strobe Beacon

    Globally approved for fire, marine and general applications the low current consumption and high SPL in a robust fire retardant enclosure ensure the AL105NX is suitable for all signalling applications including fire, security and process control. The alarm horn sounder & Xenon strobe beacon may be connected from a single or separate supplies for simultaneous or independent operation.

    Features

    • Automatic synchronisation
    • Continuously rated
    • Dual M20x1.5mm threaded cable entries - adaptors available
    • Duplicate pluggable cable terminations - Class A
    • Ingress protection IP66 Type 4/4X/13/3R
    • 64 alarm tone frequencies and 4 remotely activated alarm stages
    • Available with custom tone configurations and frequencies
    • Diode polarized for use in supervised circuits
    Specification
    • Alarm Horn:
      Maximum output:113dB(A) @ 1 m ±3dB [104dB(A) @ 10ft/3m ±3dB]
      Nominal output:106dB(A) @ 1m ±3dB [97dB(A) @ 10ft/3m ±3dB]
      No. of tones:64 (UKOOA / PFEER compliant)
      No. of stages:4
      Volume control:-12dB(A) tone dependent
      Effective range:58m/190ft @ 1KHz
      In rush:636mA within 4.0ms @ 24Vdc
      Stage switching:Negative (common positive)
      Xenon Strobe:
      Energy:5 Joules(5Ws)
      Flash rate:1Hz (60 fpm)
      DC units: 1.5Hz (90 fpm) & Double strike
      Peak Candela:500,000 cd – calculated from energy (J)
      Effective cd:250 cd – calculated from energy (J)
      Peak Candela:86,935 cd* – measured ref. to I.E.S.
      Effective cd:200 cd* – measured ref. to I.E.S.
      Tube life:Emissions may reduce to 70% after 8 million flashes
      General:
      Ingress protection:IP66 Type 4/4X/13/3R
      Enclosure:High impact UL94 V0 & 5VA FR ABS/PC
      Lens colour filter:Field replaceable UV stable PC
      Terminals:0.5 – 2.5mm² (20-14 AWG)
      Line monitoring:Diode polarized for use in supervised circuits
      Operating:-40 to +66°C [-40° to +151°F]
      Storage:-40 to +70°C [-40° to +158°F]
      Relative humidity:95% at 20°C [68°F]
      Vibration test:35Hz for a duration 4Hr (UL464/UL1638)
      Jarring test:3ft/lb Energy (UL464/UL1638)
      Impact test:3x 5lb (UL464/UL1638)
      MTBF DC:114.79 years / 1,005,530 hours – MIL 217
      MTBF AC:86.29 years / 755,857 hours – MIL 217
      Weight DC:0.95kg / 2.10Ibs
      Weight AC:1.20kg / 2.64Ibs
    Technical specification
    • Unique ref.al105nx-horn-strobe-combo
    • Product familySignals and Alarms
    • Product groupCombination Signaling Alarms
    • TypeObject (single object)
    • Date of publishing2023-10-23
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFire Products - Protection
    • IFC classificationAlarm
    • ETIM CodeEC000130
    • ETIM NameSignal horn
    • Uniclass 2015 CodePr_75_75_30_30
    • Uniclass 2015 DescriptionFire alarm sounders
    • CSI MasterFormat 2014 Code28 31 63.13
    • CSI MasterFormat 2014 TitleFire Alarm Horns and Strobes
    • OmniClass Number23-29 31 15 13
    • OmniClass TitleAudible Fire Notification Devices Horn

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit