Publish your products
D371 Flame Detector
D371 Flame Detector
D371 Flame Detector

    D371 Flame Detector

    The D371 is a stand-alone fire & flame detector in a watertight NEMA 4X (IP66/67) and explosion-proof Stainless Steel enclosure designed for indoor/outdoor Class I, Div. 1 (Zone 1) Installations. The detector features an automatic self-test for continuously checking the detector’s optical path integrity while monitoring the electronics to ensure utmost reliable operation and fault reporting.

    The D371 3IR +UV Multi-Spectrum Fire & Flame Detector (Patent pending) represents a new generation of optical fire & flame detector designed and optimized to respond to both the Hydrocarbon and Non-Hydrocarbon based fires while rejecting False Alarm Sources. The Protector D371 senses UV radiation in the Ultraviolet spectrum and Infrared radiation in 3 discrete bands of IR Spectrum for detecting fires.

    Flame response and false source rejection for the detector is accomplished by utilizing the Convolution Method and Advanced DSP (Digital Signal Processing).

    Features

    • 3-5 Second Response Time
    • Multi-Spectrum design for detecting both Hydrocarbon and Non-Hydrocarbon fires
    • Standard outputs: Alarm/Fault/Auxiliary relays, 4-20 mA, and RS485 ModBus®
    • Real-Time Clock and Event recording
    • 200 Event Logs with date & time stamped, and 6 Fire Graphs each 3 seconds long.
    • Multiple selectable sensitivity levels
    • Automatic Self-Test for checking electronic circuitry, and Optical Path Integrity test with OptiRadar®
    • Standard 316 Stainless Steel enclosure
    • Test Mode for manual testing
    • Encased electronics module for easy field installation and removal
    • Pluggable connector for wiring and ease of installation
    • Separate (isolated) field wiring compartment
    • Manufactured in USA with 3-Year Warranty
    • RFI & EMC compliant
    • Designed to SIL 3 requirements
    Technical specification
    • Unique ref.d371-fire-flame-detector
    • Product familyFire Protection Products
    • Product groupFlame Detectors
    • TypeObject (single object)
    • Date of publishing2023-10-23
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFire Products - Protection
    • IFC classificationAlarm
    • ETIM CodeEC001763
    • ETIM NameFire detector
    • Uniclass 2015 CodePr_75_75_30_63
    • Uniclass 2015 DescriptionPoint flame detectors
    • CSI MasterFormat 2014 Code28 31 00
    • CSI MasterFormat 2014 TitleFire Detection and Alarm
    • OmniClass Number23-29 29 13 15
    • OmniClass TitleFlame Detectors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit