Sol & Chuva Pintura ImpermeabilizanteSol & Chuva Pintura Impermeabilizante
View previous images
View next images
Coral

Sol & Chuva Pintura Impermeabilizante

Sun & Rain Waterproofing Paint is a product for those who want to protect the outer walls of houses, buildings and walls, wheter it is sun or rain. It forms a flexible rubberized film that prevents and combats infiltrations, cracks, algae and mold. You can also choose from over a thousand colors in the Coral range. An 18L can paints up to 200m² per coat.

Specification
  • Finished yield per packaging: 85m².

    Application surface recommendation: Walls & ceilings.

    Recommended application environment: Outdoor.

    Dilution: Dilute up to 10% with drinking water.

    Application tools: Low-pile wool roller or soft bristled brush. Clean tools with soap and water.

    Drying: To the touch: 30 minutes. Between coats: 4 hours. Final: 24 hours.

    Coats: 3 coats.

Technical specification
  • Unique ref.CR-SOL-E-CHUVA-PINT-IMPERM
  • Collection setPaint, Varnishes & Finishes
  • CollectionWall Paints
  • TypeObject (single object)
  • Date of publishing2021-05-24
  • Edition number1
Related
  • Material mainPaint
  • Material secondaryPaint
  • Designed inBrazil
  • Manufactured inBrazil
Classification
  • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
  • IFC classificationObject
  • UNSPSC nameFinishing materials and products
  • UNSPSC code301519
  • Uniclass 1.4 CodeL68246
  • Uniclass 1.4 DescriptionMasonry paints
  • Uniclass 2.0 CodePR-15-80-98
  • Uniclass 2.0 DescriptionWater-Borne Mid-Sheen Finishes
  • Uniclass 2015 CodePr_35_31_22_98
  • Uniclass 2015 DescriptionWaterborne mid-sheen finishes
  • NBS Reference Code15-80-98
  • NBS Reference DescriptionWater-Borne Mid-Sheen Finishes
  • CSI MasterFormat 2014 Code09 90 00
  • CSI MasterFormat 2014 TitlePainting and Coating
  • OmniClass Number23-15 21 11
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

Africa South America
The Gambia
Brazil
Ghana
Chile
Bolivia
Paraguay
Suriname