Publish your products
Extreme 300 Series High Performance Door

Extreme 300 Series High Performance Door

Need a precision garage door? Get intelligent operation and high cycle life in a high performance roll up door. Our easy to install 300 series overhead commercial garage door offers 300,000 cycles of maintenance free performance. Improve your productivity with maximum uptime wherever it’s installed. Featuring a springless overhead door design, it is ideal for industrial rolling door applications that do not need a million cycle door, but do require continuous uptime.

Our Apex™ Smart controller features an intelligent control panel with plug and play wiring that makes installing and servicing the 300 series rolling door easier than ever before.

The commercial roll up door’s compact operator features smooth high speed operation that ensues a soft start and stop – reducing wear and tear on both the overhead door and the rolling door operator. When you need high speed doors, our 300 series high performance door operates at speed of up to 24 inches per second and with the operator’s direct drive design, there’s no sprocket and chain to wear or replace.

Faster rolling doors mean reduced air exchange, but our 300 series overhead door goes further to improve energy efficiency. Insulated high performance door models feature our patented Thermiser Max rolling door perimeter sealing system -  – which meets ASHRAE® 90.12, 2015 IECC® and California’s Title 24 air infiltration requirements with an independently tested value of  ≤0.3 cfm/ft2.

When you need a rapid opening, precision garage door, our Extreme 300 Overhead high performance door is the only commercial garage door you will ever need!

Technical specification
  • Unique ref.300-series-door
  • Product familyOverhead Coiling
  • Product groupExtreme® Performance
  • TypeObject (single object)
  • Date of publishing2020-05-12
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Security
  • CSI MasterFormat 2014 Code08 33 23
  • CSI MasterFormat 2014 TitleOverhead Coiling Doors
  • OmniClass Number23-17 11 13 25
  • OmniClass TitleOverhead Metal Doors

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit