Publish your products
ARCHITECT S+ hanger
ARCHITECT S+ hanger
ARCHITECT S+ hanger
ARCHITECT S+ hanger
    Cosmic

    ARCHITECT S+ hanger

    Two practical hangers designed to hang on the glass of the screen and to have the sponge, brush or towel at hand. It is a practical set that does not require any type of installation. In addition, its finish in 3 Chrome, that is, in trivalent chrome, makes it an eco-responsible and very resistant product. These hangers belong to the Architect S + collection, created by Cosmic Studio with the aim of offering a collection of maximum functionality. Cosmic is a brand specialized in designer bathroom accessories and furniture that stands out for its innovation and the application of new materials, as well as for the search for the well-being of the bathroom user. Hangers made of stainless steel in a trivalent chrome finish. Product with a 10 year guarantee. For cleaning use soapy water, rinse with plenty of water and finally dry with a soft cloth or chamois. Never use strong products that contain acids, bleach, or are abrasive.
    Specification
    • 01- 3Chrome 36- Soft black
    Technical specification
    • Unique ref.235xx23
    • Product familyArchitect s+
    • Product groupHanger
    • TypeObject (single object)
    • Date of publishing2021-12-13
    • Edition number1
    Related
    • Material mainStainless steel
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationFurnishing Element
    • OmniClass Number23-31 25 27
    • OmniClass TitleRobe Hooks
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit