Publish your products
MOD 200,5 cm 4-drawers cabinet with glossy double sinked washbasin
MOD 200,5 cm 4-drawers cabinet with glossy double sinked washbasin
MOD 200,5 cm 4-drawers cabinet with glossy double sinked washbasin
MOD 200,5 cm 4-drawers cabinet with glossy double sinked washbasin
MOD 200,5 cm 4-drawers cabinet with glossy double sinked washbasin
MOD 200,5 cm 4-drawers cabinet with glossy double sinked washbasin
MOD 200,5 cm 4-drawers cabinet with glossy double sinked washbasin
MOD 200,5 cm 4-drawers cabinet with glossy double sinked washbasin
MOD 200,5 cm 4-drawers cabinet with glossy double sinked washbasin
MOD 200,5 cm 4-drawers cabinet with glossy double sinked washbasin
    Cosmic

    MOD 200,5 cm 4-drawers cabinet with glossy double sinked washbasin

    4.8 out of 5 stars4.8(5 reviews)
    200 cm cabinet with a two-bowl sink included. It has unbeatable features since the drawers have internal dividers for better organization. They also have an integrated handle and are completely removed allowing a more comfortable use. Furniture fronts are free of handles thanks to the Touch Latch Senso ® (Push-Open) opening system.In this way you will open and close the drawers easily, with just one touch and in a cushioned way thanks to the hidden soft & self close total extraction guides. The furniture is spacious, with a depth of 55 cm and a height of 50 cm. Finished in matt white PVC, you also have it in Mocca and American Walnut. Mod is a collection created by Cosmic Studio for lovers of comfort in the bathroom since the furniture has a large interior capacity. Cosmic is a brand specialized in designer bathroom accessories and furniture. Innovation and experience guarantee this European firm.The cabinet is made of PVC in a matt white finish and the sink in Solid Surface gloss white. For cleaning use soapy water, rinse with plenty of water and finally dry with a soft cloth or chamois. Never use strong products that contain acids, bleach, or abrasive seals.
    Specification
    • 129- PVC matte white 200- Mocca PVC 201- PVC american walnut
    Technical specification
    • Unique ref.748163805xxx
    • Product familyMod
    • Product groupWashbasin unit
    • TypeObject (single object)
    • Date of publishing2021-12-13
    • Edition number1
    Related
    • Material mainPVC
    • Material secondaryNatural resin
    Classification
    • BIMobject CategorySanitary - Compound Units
    • IFC classificationSanitary Terminal
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit