Publish your products
AGUAdens 100-140 T
Cosmogas

AGUAdens 100-140 T

Gas heater Product benefits: -Modulation ratio 1÷10 with two heat exchangers: better efficiency and noiseless -Sealed chamber insulation -Compact dimensions -Cascade installations (up to 8 gas heaters) -0-10 V control for each gas heater or for the cascade system
Specification
  • AGUAdens T description: Efficiency at 30% partial load or intermediate: 107% Weighted emissions: CO = 15 p.p.m./NOx = 15 p.p.m. Metal fibre premix burner Patented AISI 316 Ti (Titanium) stainless steel water tube heat exchanger with Radial Variable Circulation (R.V.C.) Turndown ratio: 1:10 Total flame modulation Electronic control and HYDROPLUS system IP 20 degree of electrical protection Antifreeze device Sealed chamber and forced draught Natural gas and LP gas operating Patented COSMOMIX air/gas ratio and combustion control Low water flow and low water pressure protection Blocked flue pressure switch Flue back preventer Display back-lightening turns off after 5 minutes of inactivity (low energy) Visualization through display of installation water flow and domestic hot water, cold water, sanitary circuit (if connected to a water storage tank) temperatures Auto diagnostic of all components and functions PC serial connection for diagnostic Automatic pump unlock system Anti Legionella function (if connected to a water storage tank) Water storage tank sensor Natural gas to LP gas conversion kit Condensate neutralizer case with siphon Blocked flue pressure switch Adjustable feet for proper alignment 885IF interface board
Technical specification
  • Unique ref.Aguadens-100-140-T
  • Product familyGas heaters for commercial applications
  • Product groupHigh efficiency condensing systems
  • TypeObject (single object)
  • Date of publishing2018-03-12
  • Edition number2
  • Height (mm)1180
  • Width (mm)600
  • Depth (mm)945
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)142
Classification
  • BIMobject CategoryPlumbing - Water heaters
  • UNSPSC nameCommercial water heaters
  • UNSPSC code40101826
  • Uniclass 2015 CodePr_60_60_96
  • Uniclass 2015 DescriptionWater heaters
  • CSI MasterFormat 2014 Code22 34 36.23
  • CSI MasterFormat 2014 TitleCommercial, High-Efficiency, Gas Domestic Water Heaters

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit