Publish your products
Aguadens 16H-22H
Cosmogas

Aguadens 16H-22H

Wall-hung electronic, gas fired, instantaneous condensing water heaters for indoor installation, of 27 and 33,5 kW. Titanium primary heat exchanger. Compact and ideal for any residencial space. Instant domestic hot water at a constant temperature at the opening of a tap. New CIMA advanced electronic platforms completely Made in Cosmogas. Modulation ratio 1:8. Hydrogen blend ready certified. Energy efficiency class (ERP) = A.
Specification
  • Aguadens 16H

    Energy efficiency class (ERP) = A

    Declared load profile = XL

    Maximum heat uotput "Pn" = 27,0 kW

    Minimum heat output "Pm" = 3,30 kW

    DHW maximum flow rate (Δt 30°C) = 12,9 l/min

    DHW maximum flow rate (Δt 25°C) = 15,5 l/min

    Aguadens 22H

    Energy efficiency class (ERP) = A

    Declared load profile = XXL

    Maximum heat uotput "Pn" = 33,5 kW

    Minimum heat output "Pm" = 6,14 kW

    DHW maximum flow rate (Δt 30°C) = 16,0 l/min

    DHW maximum flow rate (Δt 25°C) = 19,2 l/min

Technical specification
  • Unique ref.Aguadens16H-22H
  • Product familyHeat pump for home applications
  • Product groupHigh efficiency Heat pump
  • TypeObject (single object)
  • Date of publishing2025-12-03
  • Edition number1
  • Height (mm)685
  • Width (mm)445
  • Depth (mm)305
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Water heaters

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit