Publish your products
AGUAplus 70 - 115 - 140
Cosmogas

AGUAplus 70 - 115 - 140

Gas heater Product benefits: -Modulation ratio 1÷10 with two heat exchangers: better efficiency and noiseless -Sealed chamber insulation -Compact dimensions -120 liters AISI 316L stainless steel tank with magnesium rod protection -0-10 V control for each gas heater or for the cascade system (optional)
Specification
  • Independent instantaneous condensing D.H.W. heater, with built-in storage tank, for indoor installation, type COSMOGAS AGUAPLUS. - R.V.C. water tubes heat exchangers made of AISI 316 Ti (Titanium) stainless steel, without weld joints with variable radial circulation. - Working pressure up to 6 bar. - Built-in insulated storage tank up to 120 litres. - Water heater layout: vertical 1815 mm, floor dimensions 600 x 700 mm. - Efficiency at 100% full load = 97%. - Efficiency at minimum heat output = 106%. - Forced draught and sealed chamber or open chamber. - Patented air/gas ratio and combustion control. - Ecologic total modulation premix burner made of metal fibre. - II2H3P category (natural or LP gas operation). - Turndown ratio = 1:10 - Compliant with class 5, the most eco-friendly, of the UNI EN 297 and UNI EN 483 standards (low emissions of nitrogen oxides (NOx) = 15 p.p.m. carbon monoxide (CO) = 15 p.p.m.). - Electronic ignition and ionization flame control. - Electronic modulating fan, total modulation of the flame and P.I.D. temperature control. - Modulating pneumatic gas valve. - Upper limit water and flue gas supply temperature switch. - Supply temperature range 20-80°C. - Antifreeze device. - Anti-smell siphon for condensate drain complete with flexible hose. - Water heater water pressure switch. - Water flow meter. - Drain cock. - Power supply = 230 V, 50 Hz. - Bipolar main power switch. - Electric protection rating = IP 20. - Visualization of supply, water heater, boiler temperature, autodiagnostic of all components and functions and PC serial connection for diagnostic. - Backlit digital display. - Remote control connection interface. - Black painted plate casing complete with window to access condensate acidity neutraliser (standard).
Technical specification
  • Unique ref.Aguaplus-70-115-140
  • Product familyGas heaters for commercial applications
  • Product groupHigh efficiency condensing systems
  • TypeObject (single object)
  • Date of publishing2018-11-12
  • Edition number2
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Water heaters
  • UNSPSC nameCommercial water heaters
  • UNSPSC code40101826
  • Uniclass 2015 CodePr_60_60_96
  • Uniclass 2015 DescriptionWater heaters
  • CSI MasterFormat 2014 Code22 34 36.23
  • CSI MasterFormat 2014 TitleCommercial, High-Efficiency, Gas Domestic Water Heaters

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit