Publish your products
MEGA 1100H
Cosmogas

MEGA 1100H

MEGA is the new line of eco-friendly gas condensing modulating commercial boilers, with single burner and low polluting emissions, patented and built entirely by Cosmogas, with a heat output of 1000 kW.

It allows to optimize and speed up the realization of thermal power plants, responding to different customer needs thanks to the high flexibility of both output and solutions.

Has been designed to be installed both indoors in technical rooms and outdoors in partially protected locations, in compliance with current safety standards.

It is the ideal solution for retrofitted commercial buildings, apartment buildings and condominiums with existing or new central heating systems.

Specification
  • Product category: Factory-made gas condensing modulating commercial boilers, indoors/outdoors model and water heater

    Output: 1000 kW

    Suited for: Residential Central Heating, Commercial, Industrial, Service Industry

Technical specification
  • Unique ref.MEGA
  • Product familyBoilers for commercial applications
  • Product groupHigh efficiency condensing systems
  • TypeObject (single object)
  • Date of publishing2023-12-21
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryPlastic
Classification
  • BIMobject CategoryPlumbing - Water heaters
  • IFC classificationBoiler
  • ETIM CodeEC000390
  • ETIM NameBoiling water unit
  • Uniclass 2015 CodePr_60_60_08
  • Uniclass 2015 DescriptionBoilers
  • OmniClass Number23-33 11 15 15
  • OmniClass TitleLow Pressure Steam Fire Tube Boilers

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit