Publish your products
COTTO X-Porcelain Tile BLEULITH (GRIP)

COTTO X-Porcelain Tile BLEULITH (GRIP)

COTTO X-Porcelain Tile BLEULITH (GRIP)
Technical specification
  • Unique ref.COTTO_X-Porcelain_Tile_BLEULITH_GRIP
  • Product familyFloors&Walls
  • Product groupX-Porcelain
  • TypeObject (single object)
  • Date of publishing2021-01-12
  • Edition number1
  • Height (mm)10
  • Width (mm)300
  • Depth (mm)600
Related
  • Material mainPorcelain
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryConstruction Materials - Tile

Region availability

Asia
Thailand
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit