Publish your products
Monterey Bi-Folding Glass Wall System
Monterey Bi-Folding Glass Wall System
Monterey Bi-Folding Glass Wall System

    Monterey Bi-Folding Glass Wall System

    The Monterey Bi-Fold Glass Wall Series allows you to bring the outdoors inside while providing resistance to undesirable weather conditions. Countless options are available to create large living spaces that seamlessly transition outdoors to indoors, the folding glass door can be configured in many different ways. Our precision engineered components provide a system that slides smoothly with minimal effort. The Monterey Series provides security with multi-point locks that engage with a simple turn of the handle.

     Bi-Folding glass wall system for use with 1/4", 3/8" or 1/2" (6, 10, or 12 mm) Monolithic; and 1" (25 mm) Insulating Glass

    • Bi-folding glass wall system is weather Resistant, Designed for Exterior Use
    • Bi-folding glass wall system Inward or Outward Stacking Positions Available
    • Fully Assembled With or Without Glazing
    • White, Black, or Wood Grain Powder Coat, and Satin or Black Bronze Anodized Standard With Custom Colors Available

    1. S85 series: Thermally broken ( can be configured up to 6 panels from each side)
    2. S55 series: Non- Thermally broken  ( can be configured up to 9 panels from each side)


    #accordionglassdoor, #glassdoor, #aluminumdoor, #foldingdoor, #foldingglassdoor


    Technical specification
    • Unique ref.crl-usalum-monterey-series-bi-fold-doors
    • Product familyDoors
    • Product groupFolding Doors
    • TypeAssembly (multiple objects)
    • Date of publishing2015-06-27
    • Edition number2
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Folding Doors

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit