We are using cookies to provide our services

By using our services you agree to our use of cookies

Blumcraft® Premium Series Formed Monumental Balanced Doors

Unique ref.: crl-usalum-premium-series-balanced-doors
Brand: C.R. Laurence - U.S. Aluminum
Product family: Doors
Product group: Balanced Door Entrances
Date of publishing: 2015-06-27
Edition number: 1
Type: Object (single object)
Download (30)
Maximum Door Size is 52" Wide x 120" High (1270 x 3048 mm)
  • Alloy 464 Naval Bronze, and Alloy 304 or 316 Stainless Steel
  • Available in Polished, Brushed, Non-Directional and Oil Rubbed Finishes
  • Standard 'Crisp' Corner Construction
  • Ribbon Accent Lines and Custom Infill Shapes Available
  • Automatic Operator Available

CRL-Blumcraft® Premium Series Formed Bronze and Stainless Steel Monumental Balanced Doors and Frames are constructed using 'V-Groove' Technology to produce 'crisp' corners and tight joints. 14 gauge alloy is used to ensure structural integrity and long-lasting performance. Stile width is 2" (51 mm) with a minimum top rail height of 3-1/2" (89 mm) and a minimum bottom rail height of 6" (152 mm). All doors are custom made for your particular project so we can provide you with endless combinations of sizes to meet your design.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Doors - Door sets
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Doors - Door sets

Name Value
Integral Finish Polished ; Brushed ; Non-Directional ; Oil Rubbed Finishes
Material Alloy 464 Naval Bronze, and Alloy 304 or 316 Stainless Steel

C.R. Laurence - U.S. Aluminum

Properties

Name Value
Maximum Height 120"
Stile Width 2"
Minimum Top Rail Height 3-1/2"
Maximum Width 52"
Minimum Bottom Rail Height 6"

All BIM objects are real products from real manufacturers confirmed and approved