Publish your products
Serie 45 - Ventana Batiente Interna
Serie 45 - Ventana Batiente Interna
Serie 45 - Ventana Batiente Interna
Serie 45 - Ventana Batiente Interna
    Cuprum

    Serie 45 - Ventana Batiente Interna

    External swing opening 52mm casement depth hinged window system It presents the possibility of incorporating a multi-point lock with a key and an opening limiting compass Glazing capacity of up to 24 mm Perimeter reinforcement system in leaf and frame”
    Specification
    • Assembly styles: 45° Assembly Glazings: 6, 9 and 24mm Water resistance A5 (> Hurricane) Air infiltration P5(< 3 Hurricane) Static air pressure V5 (>232 Huricane) Thermal transmittance EE4 (3.4 to 2.5 High) Acoustic performance AA4 32 to 39 High)
    Technical specification
    • Unique ref.cuprum_ventana_batiente_Interna_serie_45
    • TypeObject (single object)
    • Date of publishing2025-07-07
    • Edition number1
    • Height (mm)700
    • Width (mm)1300
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inMexico
    • Manufactured inMexico
    Classification
    • BIMobject CategoryWindows - Casement Window
    • IFC classificationWindow

    Region availability

    North America
    Mexico
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit