Publish your products
Cap Round LED vit

Cap Round LED vit

Cap Round levereras med 14 LED, Cap Quadrat levereras med 18 LED. Båda typerna erhålles med antingen vita eller blåa LED. Front och stomme i gjutet aluminium, lackerad i silverfärg. Armaturen kan monteras både i täta och öppna väggar. Livslängd upp till 30.000 timmar, Ljuskällorna är ej utbytbara. Små färgavvikelser från armatur till armatur kan förekomma. IP54, klass 2.
Technical specification
  • Unique ref.3215233
  • Product familyLed armaturer
  • Product groupCap led
  • TypeDigital Inventory (Products)
  • Date of publishing2012-05-14
  • Edition number1
  • Height (mm)112
  • Width (mm)126
  • Depth (mm)70
Related
  • Material mainAluminum
  • Material secondaryAluminum
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryLighting - Wall Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit