Publish your products
Phoenix Sconce
Phoenix Sconce
Phoenix Sconce
Phoenix Sconce
Phoenix Sconce

    Phoenix Sconce

    The Phoenix Sconce is a slim wall sconce defined by an hourglass silhouette, with laser-cut, crystal-clear acrylic and solid brass arms. The acrylic catches and refracts light from every viewing angle. Available in brass, nickel, or black finish.

    Its narrow profile fits tight wall conditions and works at either side of a vanity mirror, along a corridor, or in an entry. Well-suited to bathrooms, dressing areas, hallways, and hospitality interiors. Well-suited to both residential and commercial interiors. Also available in 14 colors as the Color Phoenix Sconce.

    Specification
    • Dimensions

      As shown without bulbs:
      Height: 15", Depth: 3.5", Backplate: 5"

      Weight

      2 lb

      Materials

      Acrylic, aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      2 sockets · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.phoenix-sconce
    • Product familyPhoenix Sconce
    • Product groupWall Sconces
    • TypeObject (single object)
    • Date of publishing2026-10-08
    • Edition number1
    • Height (inches)15
    • Depth (inches)3.5
    Related
    • Material mainAcrylic
    • Material secondaryAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)2
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States