Publish your products
D180 - Safety door with concealed hinges
D180 - Safety door with concealed hinges
D180 - Safety door with concealed hinges
D180 - Safety door with concealed hinges
D180 - Safety door with concealed hinges
D180 - Safety door with concealed hinges
D180 - Safety door with concealed hinges
D180 - Safety door with concealed hinges
D180 - Safety door with concealed hinges
D180 - Safety door with concealed hinges
    Dierre

    D180 - Safety door with concealed hinges

    4.3 out of 5 stars4.3(7 reviews)
    Armored entrance door coplanar to the frame with concealed hinges, 180° opening and double rebate. Year of production 2023 D180, the security door with a minimalist design and high performance, with full 180° opening, is born when innovation opens up to elegance. Perfectly integrated into any environment, D180 incorporates the technology of Dierre concealed hinges, which only reveal themselves when the leaf is fully opened, to leave room for the sophisticated aesthetics of a flush solution with the frame on the inside of the house. High acoustic, thermal and security features guarantee protection and privacy. D180 is available in 3 versions. D180 1, cylinder lock; D180 8 double cylinder lock with service cylinder; D180 Hibry 4.0 with motorized and manual management lock.The opening of the door, excluding the latch, occurs automatically by simply presenting the key/card to the escutcheon or (only on the internal side) by simply pressing on the touch screen display. The electronics on the frame are able to receive and send signals via cable, for opening or closing the door from buttons, keypads and transponder readers and also for door status (open / closed) and lock status (bolts in / deadbolts out) to home automation equipment. Door closing can be set to automatic or semi-automatic mode. It is always possible to open or close the door mechanically through the cylinder, using the key on the external side and the internal side with the knob.
    Specification
    • HANDLES D180 also, as all Dierre doors, interprets the concept of security door with great care to formal expression and the most ample freedom of customization. The standard handle is New Creta in bronze or silver, which in its simple elegance represents Dierre’s hallmark products and distinguishes D180 from other armored doors. Modern and essential Amsterdam and Dallas are added as extras. The door is characterized by a protective clip fairing in dark brown plastic-coated steel on the 4 sides of the leaf, by balloon-shaped perimeter seals, by a wide-angle peephole with a 200-degree field of vision, by a HOOK-type closing diverter , by an upper telescopic closing rod with steel terminal with a diameter of 18 mm, by 4 fixed D180 bolts on the hinge side, by a SPECIAL automatic adjustable draft excluder mobile lower threshold and by 2 patented concealed hinges model D180 adjustable on 3 axes which connect it to the frame and allow: - opening up to 180 degrees - the double beat - the coplanarity of the door and frame The D180 door, as standard, achieves Class 3 anti-burglary protection with thermal insulation of 1.3W/m2K and noise reduction of 38dB; by adding pluses, thermal performance can be improved, reaching a value of 1W/m2K and a noise reduction of 42dB.
    Technical specification
    • Unique ref.D180Safetydoorwithconcealedhinges
    • Product familySafety doors
    • Product groupD180
    • TypeObject (single object)
    • Date of publishing2024-03-19
    • Edition number1
    Related
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryDoors - Security
    • IFC classificationDoor

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit