Publish your products
Next Step™ Walk Soft Rubber Flooring
Next Step™ Walk Soft Rubber Flooring
    Dinoflex

    Next Step™ Walk Soft Rubber Flooring

    This radical new interior flooring option has been exclusively engineered and manufactured to provide relief when long periods of standing are required. NEXT STEP™ Walk Soft components are exceptionally durable and were crafted to provide maximum enhancement of ergonomic properties.  

    Created for Underfoot Comfort 

    This series offers a softer, more comfortable feel while still giving users the durability and easy maintenance that makes recycled rubber flooring so versatile and long lasting. Walk Soft reduces stress on back, knee, hip and ankle joints, reducing costly health claims. 

    Features :

    Superior Ergonomic Qualities 

    High Traction 

    Stain Resistant  

    Easy Cleaning  

    Sound Reducing 

    High Level of Recycled Content 

    High density top layer 

    Unlimited color selection 

    Benefits :

    Walk Soft flooring eliminates the need for additional anti-fatigue mats at workstations 

    Reduced Fall Consequences 

    Prevents unsightly stains that can affect how your environment is viewed  

    Results in low maintenance saving money and time 

    Will not amplify sounds, reducing a distracting and unappealing environment 

    Utilizing recycled content reduces the overall costs 

    Long Product Life 

    Walk Soft backing can be applied to any Dinoflex color


    Get in contact with Dinoflex

    Specification
    • Interlocking Tiles (Loose Lay)

      Size

      37” x 37”= 9.5 ft² (94 cm x 94 cm = 0.88 m²)

      Square Edge Tile (Glue Down)

      Size

      38” x 38” = 10.0 ft² (96.5 x 96.5 cm = 0.93 m²)

      Standard Thickness

      8mm – 5/16” (4 mm top surface with 4 mm recycled black backing)

      10mm – 3/8” (4 mm top surface with 6 mm recycled black backing)

      Tolerance of +/- 0.5 mm

    Technical specification
    • Unique ref.nextstep-walksoft
    • Product familyRubber Flooring
    • Product groupRecycled Rubber Tile, Soft‑Surface, Comfort Underfoot
    • TypeObject (single object)
    • Date of publishing2020-01-02
    • Edition number1
    Related
    • Material mainRubber
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • UNSPSC nameRubber flooring
    • UNSPSC code30161705
    • CSI MasterFormat 2014 Code09 65 19.33
    • CSI MasterFormat 2014 TitleRubber Tile Flooring
    • OmniClass Number23-15 17 15 15
    • OmniClass TitleRubber Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit