Publish your products
Next Step™ High Impact Rubber Flooring
Next Step™ High Impact Rubber Flooring
    Dinoflex

    Next Step™ High Impact Rubber Flooring

    NEXT STEP™ High Impact works hard so athletes can play hard. The highly durable backing gives support for prolonged training endurance while our NEXT STEP™ wear layer allows you to showcase your team colors with pride. With a surface this good; all the athlete needs to do, is focus on is their training. 

    Shock Absorbing. Slip Resistant. 

    Welcome every type of athlete with confidence, knowing there’s nothing  NEXT STEP High Impact can’t handle. Provide stability with our high-traction surfacing, ensuring athletes don’t get injured when lifting. It’s perfect for all facilities.


    Get in contact with Dinoflex

    Specification
    • Interlocking Tiles (Loose Lay)

      Size

      37” x 37”= 9.5 ft² (94 cm x 94 cm = 0.88 m²)

      Square Edge Tile (Glue Down)

      Size

      38” x 38” = 10.0 ft² (96.5 x 96.5 cm = 0.93 m²)

      Standard Thickness

      8mm – 5/16” (4 mm top surface with 4 mm regrind backing)

      10mm – 3/8” (4 mm top surface with 6 mm regrind backing)

      12mm – 1/2” (4 mm top surface with 8 mm regrind backing)

      Tolerance of +/- 0.5 mm

    Technical specification
    • Unique ref.nextstep-highimpact
    • Product familyRubber Sports Flooring
    • Product groupRecycled Rubber Tile, High‑Impact, Shock‑Absorbing
    • TypeObject (single object)
    • Date of publishing2020-01-02
    • Edition number2
    Related
    • Material mainRubber
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • UNSPSC nameRubber flooring
    • UNSPSC code30161705
    • CSI MasterFormat 2014 Code09 65 19.33
    • CSI MasterFormat 2014 TitleRubber Tile Flooring
    • OmniClass Number23-15 17 15 15
    • OmniClass TitleRubber Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit