Publish your products
ARISTOSHIELD® Interior/Exterior Paint, Ultra-Premium, Ultra-Low VOC, enamel water-based Urethane Alkyd

ARISTOSHIELD® Interior/Exterior Paint, Ultra-Premium, Ultra-Low VOC, enamel water-based Urethane Alkyd

ARISTOSHIELD® is an ultra-premium interior/exterior ultra-low VOC enamel formulated with advanced water-based urethane alkyd technology for an oil-like finish. It is ideal for use on high end residential, commercial, and industrial projects where superior performance and durability are required. 
-Superior balance of hardness and flexibility
-Excellent flow & leveling, which forms a durable, uniform finish
-Superior yellow resistant properties compared to other alkyd emulsion paints
-Can be used as a Direct-to-Metal (DTM) coating on properly prepared surfaces


Keywords: Paint

Get in contact with Dunn-Edwards Paints

Specification
  • Keywords: Paint

Technical specification
  • Unique ref.de-007
  • Product familyPaints and Varnishes
  • Product groupInterior/ Exterior Paints & Primers
  • TypeObject (single object)
  • Date of publishing2020-02-21
  • Edition number1
Related
  • Material mainPaint
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
  • IFC classificationSurface
  • UNSPSC nameFinishing materials and products
  • UNSPSC code301519
  • Uniclass 2015 CodePr_35
  • Uniclass 2015 DescriptionCovering and finishing products
  • CSI MasterFormat 2014 Code09 00 00
  • CSI MasterFormat 2014 TitleFinishes
  • OmniClass Number23-15 21 11
  • OmniClass TitlePaints and Varnishes
  • CSI UniFormat II CodeC30
  • CSI UniFormat II TitleINTERIOR FINISHES

Region availability

Asia North America
China
United States
South Korea
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit