Publish your products
SPARTAWALL® Interior Paint
SPARTAWALL® Interior Paint

    SPARTAWALL® Interior Paint

    SPARTAWALL | Interior Paint

    SPARTAWALL is a complete line of premium, Zero VOC and ultra-low VOC, interior acrylic paints. It is formulated to provide a tough, durable, block resistant finish that is easy to apply. SPARTAWALL is ideally suited for use on commercial and residential projects, such as schools, hotels, hospitals, and single family or multi-tenant housing and any application where low odor products are preferred.

    Why SPARTAWALL paints outperform the competition

    • Superior hide and coverage
    • Great flow and leveling
    • Dries to a smooth, uniform finish

    For use on these substrates

    • Drywall
    • Masonry
    • Wood
    • Metal

    Get in contact with Dunn-Edwards Paints

    Technical specification
    • Unique ref.spartawall-interior-paint
    • Product familyPaints and Varnishes
    • Product groupInterior Paints & Primers
    • TypeObject (single object)
    • Date of publishing2020-02-21
    • Edition number1
    Related
    • Material mainPaint
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • IFC classificationSurface
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35
    • Uniclass 2015 DescriptionCovering and finishing products
    • CSI MasterFormat 2014 Code09 00 00
    • CSI MasterFormat 2014 TitleFinishes
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC30
    • CSI UniFormat II TitleINTERIOR FINISHES

    Region availability

    Asia North America
    China
    United States
    South Korea
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit