Publish your products
ULTRA-GRIP® Premium Interior/Exterior Multi-Surface Primer
ULTRA-GRIP® Premium Interior/Exterior Multi-Surface Primer

    ULTRA-GRIP® Premium Interior/Exterior Multi-Surface Primer

    ULTRA-GRIP® Premium is an ultra-low VOC, acrylic multi-surface primer designed for the broadest possible range of interior and exterior substrates. It bonds confidently to properly prepared drywall, wood, and masonry as well as historically difficult surfaces — aged alkyd, aluminum, galvanized metal, vinyl, fiberglass, and many plastics.

    The formulation pairs aggressive adhesion with outstanding stain blocking and strong tannin resistance, plus excellent enamel holdout for high-sheen topcoats. ULTRA-GRIP® Premium applies smoothly, dries fast, and is fully compatible with all Dunn-Edwards latex and alkyd finishes — making it the go-to first coat on remodels, transformations, and commercial repaint projects where one primer must handle every substrate on the wall plan.

    Specification
    • ULTRA-GRIP® Premium Multi-Surface Primer — Ultra-low VOC, acrylic primer. Bonds to drywall, wood, masonry, aged alkyd, aluminum, galvanized metal, vinyl, fiberglass, and select plastics. Outstanding stain blocking and tannin resistance; excellent enamel holdout. Compatible with all Dunn-Edwards latex and alkyd topcoats. Available in Quart, 1 Gallon, and 5 Gallon containers. Application by brush, roller, or airless spray.

    Technical specification
    • Unique ref.ultra-grip-premium-multi-surface-primer
    • Product familyPaint
    • Product groupMulti-Surface Primer
    • TypeObject (single object)
    • Date of publishing2026-05-18
    • Edition number1
    Related
    • Material mainAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit