Publish your products
DuraSafe Compact Laminate Cut-To-Size
DuraCube

DuraSafe Compact Laminate Cut-To-Size

DuraCube compact laminate cut to size service makes the ideal solution for dining, working or learning in style possible, all whilst providing you with an extremely durable and antibacterial + antiviral surface. We can cut any compact laminate for use as a tabletop, benchtop, door panels, wall panels and other custom joinery. We work with a 3600 x 1800 sheet so we can cut any size that fits accordingly. Standard edge profiles are 1.5mm aris top and bottom, but sharknose and square edges profiles are also available. We can drill, route cutouts or v-groove to suit your requirements with minimal extra costs.
Specification
  • How to Specify
    Board selection:
    DuraSafe 13mm compact laminate - Select Colour

Technical specification
  • Unique ref.durasafe-compact-laminate-cut-to-size
  • Product familyDuraSafe Compact Laminate
  • Product groupDuraSafe Compact Laminate
  • TypeBuilding Materials
  • Date of publishing2025-09-02
  • Edition number1
Related
  • Material mainLaminate
  • Designed inIndia
  • Manufactured inAustralia
Classification
  • BIMobject CategoryConstruction Materials - Other

Region availability

Oceania
Australia
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit