Publish your products
Color Display Sconce
Color Display Sconce
Color Display Sconce
Color Display Sconce
Color Display Sconce
Color Display Sconce
Color Display Sconce

    Color Display Sconce

    The Color Display Sconce delivers bold design in a compact form, ideal for accent lighting. With its sleek and signature style this fixture is structured expertly for reading nooks, highlighting artwork, office spaces and other residential or commercial spaces.

    Constructed from high-gauge aluminum and brass, it is available in a range of 14 customizable colors and three finishes. A recessed LED reflector bulb provides focused, glare-free illumination, making it equally effective as a decorative feature or functional recessed-style wall light. Handcrafted with industry expertise for precise fit and finish this fixture is built to impress.

    Specification
    • Dimensions

      Height: 6.5", Depth: 3.5", Backplate: 5"

      Weight

      1 lb

      Materials

      Aluminum, brass.

      Configuration

      Hardwired. Use with LED PAR16 bulb. Dimmable when used with dimmable bulbs installed on a compatible wall dimmer switch.

      Socket Type

      One medium (E26) base socket.

      Rating

      120V 60Hz, Max 7W per socket (PAR16 bulb included).

      Certification

      UL listed for dry locations in the United States and Canada.

    Technical specification
    • Unique ref.color-display-wall-sconce-lighting
    • Product familyLighting
    • Product groupSconce
    • TypeObject (single object)
    • Date of publishing2025-08-25
    • Edition number1
    • Height (inches)6.5
    • Width (inches)5
    • Depth (inches)3.5
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)1
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States