Publish your products
Color Alegria Chandelier
Color Alegria Chandelier
Color Alegria Chandelier
Color Alegria Chandelier
Color Alegria Chandelier
Color Alegria Chandelier
Color Alegria Chandelier

    Color Alegria Chandelier

    The Color Alegria Chandelier is a striking fixture that combines high-end geometric design with customizable color options. Crafted from solid brass components and vibrant, high-gauge aluminum shades, it creates a dynamic vortex of color and light.

    Its circular form complements both round and square tables, while its mid-century modern inspired design makes it a perfect statement piece. Perfect for upscale residential and commercial interiors, the Color Alegria Chandelier adds bold style and captivating lighting to dining rooms, lounges, and entryways.

    Specification
    • Dimensions

      Width: 30", Fixture Height: 11", Dome: 6", Canopy: 5.7"

      Hanging Height

      Chandelier Version (SKU: 51000) = 13" - 31". Height varies via included 12" and two 6" extension rods.
      Flush Mount Version (SKU: 51000F) = 13". Height is fixed via included 6" rod.

      Weight

      12 lb

      Materials

      Aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on a compatible wall dimmer switch.

      Socket Type

      Ten medium (E26) base socket.

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling is available by request.

      Certification

      UL listed for damp locations in the United States and Canada.

    Technical specification
    • Unique ref.color-alegria-chandelier-lighting
    • Product familyLighting
    • Product groupChandeliers
    • TypeObject (single object)
    • Date of publishing2025-08-22
    • Edition number1
    • Height (inches)31
    • Width (inches)30
    • Depth (inches)30
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)12
    Classification
    • BIMobject CategoryLighting - Chandelier
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States