Publish your products
Color Crown Chandelier 32
Color Crown Chandelier 32
Color Crown Chandelier 32
Color Crown Chandelier 32
Color Crown Chandelier 32
Color Crown Chandelier 32
Color Crown Chandelier 32

    Color Crown Chandelier 32

    Designed for impact from every angle, the Color Crown Globe Chandelier 32" arranges its globes in a precise circular formation for balanced, modern geometry. Expressing its mid-century modern inspired style with a Dutton Brown signature twist, this fixture’s star-like arm pattern adds visual depth.

    Using CNC-machined aluminum components, this color-forward chandelier complements both round and square table layouts. Install as a statement dining room lighting, pair alongside modern artwork in hotel lobbies, or style in tandem with a variety of residential and commercial interiors.

    Specification
    • Dimensions

      Diameter: 32", Fixture Height: 11", Globe: 6", Canopy: 5.7"

      Hanging Height

      Chandelier Version (SKU: 31000) = 19" - 31". Height varies via included 12" and two 6" extension rods.
      Flush Mount Version (SKU: 31000F) = 16". Height is fixed via included 6" rod.

      Weight

      12 lb

      Materials

      Aluminum, brass, opal glass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      Ten medium (E26) base sockets.

      Rating

      120V 60Hz, Max 9W per socket (bulbs not included). Energy efficiency relabeling is available by request.

      Certification

      UL listed for damp locations in the United States and Canada.

    Technical specification
    • Unique ref.color-crown-chandelier-32-lighting
    • Product familyLighting
    • Product groupChandeliers
    • TypeObject (single object)
    • Date of publishing2025-08-25
    • Edition number1
    • Height (inches)31
    • Width (inches)32
    • Depth (inches)32
    Related
    • Material mainBrass
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)16
    Classification
    • BIMobject CategoryLighting - Chandelier
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States